検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

N1966A
Pulse/IO Adapter 

Pulse/IO Adapter

N1966A
  • Adapter for connecting between Pulse I/O connector and coaxial inputs and outputs of external pulse generators and external pulse modulators
N5242A-007
Automatic Fixture Removal 

Automatic Fixture Removal

N5242A-007
  • Automatic Fixture Removal (AFR) Option 007
  • Easiest way to remove fixture effects from non-coaxial device measurements
     
N5242A-008
Pulsed-RF measurements 

Pulsed-RF measurements

N5242A-008
 
N5242A-010
Time domain measurements 

Time domain measurements

N5242A-010
N5242A-015 Dynamic Uncertainty for S-Parameter Measurements
N5242A-020
Add IF inputs 

Add IF inputs

N5242A-020
N5242A-021
Add pulse modulator to internal first source 

Add pulse modulator to internal first source

N5242A-021
N5242A-022
Add pulse modulator to internal second source 

Add pulse modulator to internal second source

N5242A-022
N5242A-025
Add four internal pulse generators 

Add four internal pulse generators

N5242A-025
N5242A-028
Noise figure measurements using standard receivers 

Noise figure measurements using standard receivers

N5242A-028
PNAソース補正済みの標準レシーバを使用した雑音指数測定(オプション028)
N5242A-029
Fully-corrected noise-figure measurements to 26.5 GHz 

Fully-corrected noise-figure measurements to 26.5 GHz

N5242A-029
このオプション029は、Keysight独自のソース補正法を活用して、高確度の雑音指数測定を実現するハードウェアやファームウェアを追加します。
N5242A-080
Frequency offset measurements 

Frequency offset measurements

N5242A-080
N5242A-082
Scalar calibrated converter measurements 

Scalar calibrated converter measurements

N5242A-082
N5242A-083
Vector and scalar calibrated converter measurements 

Vector and scalar calibrated converter measurements

N5242A-083
N5242A-084
Embedded LO measurements 

Embedded LO measurements

N5242A-084
N5242A-086
Gain compression application 

Gain compression application

N5242A-086
N5242A オプション 086 は、利得圧縮アプリケーション (GCA) ソフトウェアを追加します。
N5242A-087
Intermodulation distortion measurements 

Intermodulation distortion measurements

N5242A-087
内蔵信号源は、従来のスペクトラム・アナライザ・ベースの方法に比べて通常100倍以上高速な掃引IMD測定を実現します。
N5242A-088
Source phase control 

Source phase control

N5242A-088
このオプションを使えば、2つの信号源間に校正済みの任意の位相差を設定できます。
N5242A-089
Differential and I/Q devices application 

Differential and I/Q devices application

N5242A-089
  • Control the phase of multiple signal sources for quadrature or differential drive
  • Tune receivers to user-defined set of output frequencies
  • Easily measure I/Q converters/modulators, differential mixers, or harmonics of differential amplifiers
N5242A-090
Spectrum Analyzer 

Spectrum Analyzer

N5242A-090
  • Fast spurious searches over broad frequency ranges
  • A multi-channel SA with internal swept-signal generators
  • In-fixture spectrum measurements using VNA calibration
  • Fast band-/noise-power measurements
     
N5242A-093
Extended Spectrum Analyzer to 110 GHz 

Extended Spectrum Analyzer to 110 GHz

N5242A-093
  • Frequency coverage to 110 GHz
  • Supports both broadband and banded waveguide solutions
  • Multichannel spectrum analysis at millimeter-wave frequencies
  • Requires Option 090 on PNA/PNA-X
N5242A-094
Extended Spectrum Analyzer above 110 GHz 

Extended Spectrum Analyzer above 110 GHz

N5242A-094
  • Frequency coverage to above 110 GHz
  • Supports both broadband and banded waveguide solutions
  • Multichannel spectrum analysis at millimeter-wave frequencies
  • Requires option 090 on PNA/PNA-X
N5242A-110
Active Hot Parameters 

Active Hot Parameters

N5242A-110
  • Accurate method for active, packaged amplifiers around nominal 50 ohm load
  • Utilizing X-parameter technology
  • Available on PNA-X VNAs (N524xA)
N5242A-118
Fast CW mode 

Fast CW mode

N5242A-118
高速CWモード(オプション118)は、PNA-Xメジャメント・レシーバ/PNA-Xネットワーク・アナライザ用のソフトウェアです。
N5242A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
N5242A-1CM Rack mount kit for installation without handles
N5242A-1CP Rack mount kit for installation with handles
N5242A-200
2 ports, single source 

2 ports, single source

N5242A-200
PNA-X 2ポートPNA-X+拡張可能テスト・セット・オプションは、内蔵信号源、レシーバ、カプラとアナライザのテスト・ポートとの間の信号経路へのアクセスを提供します。
N5242A-219
Add extended power range and bias-tees to 2 port analyzer 

Add extended power range and bias-tees to 2 port analyzer

N5242A-219
このPNA-X 2ポート・テスト・セット用拡張パワー・レンジおよびバイアス・ティー(オプション219)は、65 dBのステップ・アッテネータとバイアス・ティーを信号源とテスト・ポート1との間に追加し、もう1セットを信号源とテスト・ポート2との間に追加し、35 dBのステップ・アッテネータを各テスト・レシーバと対応するテスト・ポートとの間に追加します。オプション200が必要です。
N5242A-224
Add internal second source, combiner and mechanical switches to 2-port analyzer 

Add internal second source, combiner and mechanical switches to 2-port analyzer

N5242A-224
このオプションは、第2内蔵信号源(PNA-X 2ポート・テスト・セット用)と、フロント・パネルの追加の2つの信号源出力ポート、内蔵コンバイナ、機械式スイッチ、リア・パネル・アクセス・ループを追加します。オプション200、219、080が必要です。
N5242A-400
4 ports, dual source 

4 ports, dual source

N5242A-400
4ポートPNA-X+内蔵デュアル信号源および拡張可能テスト・セット・オプション(オプション400)は、4ポート・ネットワーク解析、平衡測定、および内蔵信号源、レシーバ、カプラとアナライザのテスト・ポートとの間の信号経路へのアクセスを提供します。
N5242A-419
Add extended power range and bias-tees to 4 port analyzer 

Add extended power range and bias-tees to 4 port analyzer

N5242A-419
このPNA-X 4ポート・テスト・セット用の拡張パワー・レンジおよびバイアス・ティー(オプション419)は、65 dBのステップ・アッテネータとバイアス・ティーを各信号源と各テスト・ポートとの間に追加し、35 dBのステップ・アッテネータを各テスト・レシーバと対応するテスト・ポートとの間に追加します。オプション400が必要です。
N5242A-423
Add internal combiner and mechanical switches to 4-port analyzer 

Add internal combiner and mechanical switches to 4-port analyzer

N5242A-423
PNA-X 4ポート・テスト・セット用コンバイナおよびメカニカル・スイッチ(オプション423)。このオプションは、内蔵コンバイナ、機械式スイッチ、リア・パネル・アクセス・ループを追加します。オプション400、419、080が必要です。
N5242A-460
Integrated true-mode stimulus application 

Integrated true-mode stimulus application

N5242A-460
統合型トゥルーモード・スティミュラス・アプリケーション(iTMSA)(オプション460)
N5242A-510 Nonlinear component characterization, full frequency range
N5242A-514 Nonlinear X-Parameters
N5242A-518 Nonlinear Pulse Envelope Domain
N5242A-520
Arbitrary load impedance X-parameters 

Arbitrary load impedance X-parameters

N5242A-520
業界初:様々な負荷条件でノンリニア・コンポーネントの動作をXパラメータで捕捉可能
N5242A-551
N-port calibrated measurements 

N-port calibrated measurements

N5242A-551
N5242A-897 Built-in performance test software for inclusive calibration, perpetual license
N5242A-898 Built-in performance test software for standards compliant calibration, perpetual license
N5242A-A6J ANSI Z540準拠校正データと校正証明書
N5242A-UK6 商用校正証明書 (テスト データ付)
N6171A
MATLAB Software 

MATLAB Software

N6171A
  • Create arbitrary waveforms
  • Customize measurement/data analysis routines, instrument applications/test systems
  • Automate measurements, signal generation, report generation
  • Available directly from Keysight with purchase of compatible instrument
N6171A-M01
MATLAB-Basic Package, individual license - node-locked 

MATLAB-Basic Package, individual license - node-locked

N6171A-M01
  • Basic configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
N6171A-M02
MATLAB-Standard Package, individual license - node-locked 

MATLAB-Standard Package, individual license - node-locked

N6171A-M02
  • Standard MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • DSP System Toolbox
  • Signal Processing Toolbox
N6171A-M03
MATLAB-Advanced Package, individual license - node-locked 

MATLAB-Advanced Package, individual license - node-locked

N6171A-M03
  • Advanced MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • Signal Processing Toolbox
  • DSP System Toolbox
  • RF Toolbox

オプション価格はお問い合わせ下さい。

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 スタートアップ・アシスタンス
PS-S20-01 スタートアップ・アシスタンス
PS-T10-PNA PNA operator training for 8 students at the customer's site , H7215B-203
PS-T12-PNA PNA programming for 8 students at the customer's site , H7215B-204
R-50C-011-10 キーサイト標準校正10年プラン
R-50C-011-3 キーサイト標準校正3年プラン
R-50C-011-5 キーサイト標準校正5年プラン
R-50C-011-7 キーサイト標準校正7年プラン
R-50U-001-3 出張校正3年プラン
R-51B-001-10CJ 5年間の保証(引取)を10年間の保証(引取)へ延長
R-51B-001-7CJ 5年間の保証(引取)を7年間の保証(引取)へ延長

オプション価格はお問い合わせ下さい。

関連製品&ソリューション

  • No image available N5241A PNA-Xマイクロ波ネットワーク・アナライザ、 13.5 GHz 

    N5241A PNA-Xマイクロ波ネットワーク・アナライザ、 13.5 GHz

    • 10 MHz to 13.5 GHz
    • 2- or 4-ports with two built-in sources
    • World´s widest range of single-connection measurement applications
       

  • No image available N5242A PNA-Xマイクロ波ネットワーク・アナライザ、26.5 GHz 

    N5242A PNA-Xマイクロ波ネットワーク・アナライザ、26.5 GHz

    • 10 MHz to 26.5 GHz, 2- and 4-ports with two built-in sources
    • 132 dB system and 130 dB receiver dynamic range
    • Most integrated and flexible single-connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications
       

  • No image available N5244A PNA-Xマイクロ波ネットワーク・アナライザ、 43.5 GHz 

    N5244A PNA-Xマイクロ波ネットワーク・アナライザ、 43.5 GHz

    • 10 MHz to 43.5 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single-connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications
       

  • No image available N5245A PNA-Xマイクロ波ネットワーク・アナライザ、50 GHz 

    N5245A PNA-Xマイクロ波ネットワーク・アナライザ、50 GHz

    • 10 MHz to 50 GHz
    • 2- or 4-ports with two built-in sources
    • World´s widest range of single-connection measurement applications
       

  • No image available N5247A PNA-Xマイクロ波ネットワーク・アナライザ、 67 GHz 

    N5247A PNA-Xマイクロ波ネットワーク・アナライザ、 67 GHz

    • 10 MHz to 67 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single-connection microwave test engine
       

  • No image available N5249A PNA-Xマイクロ波ネットワーク・アナライザ、8.5 GHz 

    N5249A PNA-Xマイクロ波ネットワーク・アナライザ、8.5 GHz

    • 10 MHz to 8.5 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications