検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

U3801A IoT Fundamentals Applied Courseware, with Training Kit only

購入窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • Ready-to-teach package for a full-semester IoT fundamentals lab course, covering 12-18 hours of lab sessions
  • Consists of a development kit, sensor devices, XBee ZigBee® kit, lab sheets with model answers and problem-based assignments
  • Courseware integrates hands-on industry relevant experiences and real-world applications in IoT design and testing
  • Courseware will be updated yearly for three years at no additional cost

概要

The Internet of Things (IoT) fundamentals applied courseware is a ready-to-teach package that focuses on the area of IoT fundamentals. The courseware is designed as a resource for educators in universities and other tertiary institutions to teach students about the IoT’s architecture, technologies and ecosystems. The courseware also integrates hands-on industry relevant experiences and real-world applications in IoT design and testing. The courseware will be updated yearly for three years at no additional cost, allowing educators and students to keep pace with evolving IoT trends and technologies, which will change rapidly over the next several years.

The IoT fundamentals training kit consists of an IoT development kit, sensor devices, XBee ZigBee kit, six editable lab sheets with model answers and problem-based learning assignments. Each lab requires 2-3 hours to complete.

This product is available in selected countries. Please click here to see whether this product is available in your country.

Preview samples of the IoT fundamentals applied courseware.

Looking for complete teaching resource? Check out the U3802A IoT fundamentals applied courseware, with teaching slides and training kit.

関連する業種&テクノロジー