検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

概要

Update your existing WLAN measurement application with the same latest enhancements included with new application purchases.

Note: New application purchases do not require the purchase of this update.

This update provides:

  • A license redemption entitlement certificate to enable all available software enhancements
  • Activation of the latest enhancements for the current and previous versions of the software at the time of redemption
  • Compatibility with both fixed and transportable applications

Determine which minor enhancements are available by checking the instrument licensing system for information on the licenses listed below.

Known software issue resolutions are available at no charge and do not require purchase of this option.

Release Date Software Version Enhancement License(s) Minor Enhancement
01-Sep-2016 A.18.xx N9077A-AFP
  • Supporting 1024QAM modulation and MCS 10 & 11 in 802.11ac with option 4FP/4TP
  • Updated 802.11b EVM based on the definition 802.11-2012 version
  • Marker trace EVM
  • More flexible trace units in X-scale

This option can be added as a product upgrade.