Includes a 50 Ω adapter, stepped impedance adapter, and 10-dB and 40-dB attenuators.

HIGHLIGHTS

The Keysight 85058V verification kit devices have 1.85 mm connector and covers a frequency range of 10 MHz to 67 GHz. This kit includes a 50 ohm adapter, stepped impedance adapter, 10 dB and 40 dB attenuators. The verification kit is used with a Keysight 1.85 mm calibration kit and the Keysight Microwave PNA Series network analyzer.

Verification kits are used to verify that a network analyzer is operating within its specified performance. All verification kits include measurement data and uncertainties that are traceable to the U.S. National Institute of Standards and Technology (NIST).

Extend the Capabilities of Your Product

Want help or have questions?