検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

M8041A-0A2 Second Channel for Analyzer, License
M8041A-0A3 Analyzer Equalization, Module-wide License
M8041A-0G2 Second Channel for Pattern Generator, License
M8041A-0G3 Advanced Jitter Sources for Receiver Characterization, Module-wide License
M8041A-0G4 Multi-tap De-emphasis, Module-wide License
M8041A-0G5 Adjustable Intersymbol Interference (ISI) , Module-wide License
M8041A-0G6 Reference Clock Input with Multiplying PLL, Clockgroup-wide License
M8041A-0G7 Advanced Interference Sources for Receiver Characterization, Module-wide License
M8041A-0S1 Interactive Link Training for PCI Express, 8GT/s, Clockgroup-wide License
M8041A-0S2 SER/FER Analysis for Coded and Retimed Loopback, Clockgroup-wide License
M8041A-0S3 Interactive Link Training for USB 3.0 and USB 3.1, Clockgroup-wide License
M8041A-0S4 Interactive Link Training for PCI Express 8GT/s and 16GT/s, Clockgroup-wide License
M8041A-0S6 SAS-3 Transmitter Equalization Training, Module-wide License
M8041A-0SX 10GBASE-KR Transmitter Equalization Training, Module-wide License
M8041A-ATO J-BERT High-Performance BERT Module 8.5/16Gb/s Generator Analyzer Clock , 3-slot AXIe
M8041A-C08 BERT one Channel, Data Rate up to 8.5 Gb/s
M8041A-C16 BERT one Channel, Data Rate up to 16 Gb/s
M8041A-G08 Pattern Generator one Channel, Data Rate up to 8.5 Gb/s
M8041A-G16 Pattern Generator one Channel, Data Rate up to 16 Gb/s
M8051A-0A2 Second Channel for Analyzer, License
M8051A-0A3 Analyzer Equalization, Module-wide License
M8051A-0G2 Second Channel for Pattern Generator, License
M8051A-0G3 Advanced Jitter Sources for Receiver characterization, Module-wide License
M8051A-0G4 Multi-tap De-emphasis, Module-wide License
M8051A-0G5 Adjustable Intersymbol Interference (ISI) , Module-wide License
M8051A-0G7 Advanced Interference Sources for Receiver characterization, Module-wide License
M8051A-0S6 SAS-3 Transmitter Equalization Training, Module-wide License
M8051A-0SX 10GBASE-KR Transmitter Equalization Training, Module-wide License
M8051A-ATO J-BERT High-Performance BERT Module 8.5/16Gb/s Generator Analyzer, 2-slot AXIe
M8051A-C08 BERT one Channel, Data Rate up to 8.5 Gb/s
M8051A-C16 BERT one Channel, Data Rate up to 16 Gb/s
M8051A-G08 Pattern Generator one Channel, Data Rate up to 8.5 Gb/s
M8051A-G16 Pattern Generator one Channel, Data Rate up to 16 Gb/s
M8070A-0NP System Software for M8000 Series of BER Test Solutions, Network/Floating, Perpetual License
M8070A-0TP System Software for M8000 Series of BER Test Solutions, Transportable, Perpetual License
M8070A-1NP DUT Control Interface, Network/Floating, Perpetual License
M8070A-1TP DUT Control Interface, Transportable, Perpetual License
M8192A-FG Synchronization Module for M8190A or M8041A and M8051A Modules
M9048A
PCIe Desktop Adapter: Gen 2, x8, clock isolation 

PCIe Desktop Adapter: Gen 2, x8, clock isolation

M9048A
M9048Aは、x8およびx16 PCIe拡張スロットを備えたコンピュータ用のPCIeインタフェース・カードで、M9018A/M9502A/M9505Aシャーシを外部コンピュータに接続することができます
N4910A Cable Kit: 2.4mm matched cable pair for Parbert 13.5 Gb/s
Y1202A
PCIe cable: x8, 2.0m 

PCIe cable: x8, 2.0m

Y1202A
  • x8 connectors to match up with Keysight AXIe and PXIe chassis and System Modules.
  • Up to PCIe Gen 3 operation
  • 2.0 m length
Y1221A
AXIe Filler Module: Single slot 

AXIe Filler Module: Single slot

Y1221A

The Y1221A AXIe filler panel is required for each empty slot in an AXIe chassis to ensure proper air flow.

Y1229A
Rail kit for M9514A AXIe Chassis 

Rail kit for M9514A AXIe Chassis

Y1229A

Y1229A,AXIe,Rail kit,rack rails

Y1234A
Protective Cover for M9514A AXIe Chassis 

Protective Cover for M9514A AXIe Chassis

Y1234A

The Y1234A protective cover is used with the M9514A AXIe chassis when rack-mounted.

Y1235A
M9514A  Power Cable: 1-phase, No Neutral, 250VAC, NEMA L6-30P 

M9514A  Power Cable: 1-phase, No Neutral, 250VAC, NEMA L6-30P

Y1235A

The Y1235A is a single-phase AC power cable for the M9514A AXIe chassis

Y1236A
M9514A  Power Cable: 3-phase, Wye with Neutral, 240/415VAC, IEC 60309 

M9514A  Power Cable: 3-phase, Wye with Neutral, 240/415VAC, IEC 60309

Y1236A

The Y1236A is a three-phase (Wye) AC power cable for the M9514A AXIe chassis

Y1237A
M9514A  Power Cable: 3-phase, Delta/Wye, No Neutral, 250VAC, NEMA L15-30P 

M9514A  Power Cable: 3-phase, Delta/Wye, No Neutral, 250VAC, NEMA L15-30P

Y1237A

The Y1237A is a three-phase (Delta) AC power cable for the M9514A AXIe chassis

Y1238A
M9514A  Power Cable: 3-phase, Wye with Neutral, 240/415VAC, Stripped End 

M9514A  Power Cable: 3-phase, Wye with Neutral, 240/415VAC, Stripped End

Y1238A

The Y1238A is a three-phase AC power cable for the M9514A AXIe chassis (non-terminated)

オプション価格はお問い合わせ下さい。

関連ソフトウェア製品

関連製品&ソリューション

  • No image available M8000シリーズ 

    M8000シリーズ

    • 高度に統合されたBERT
    • スケーラブルで拡張可能
    • 正確で信頼性のある測定

  • 81160A M8192A M8190A用のマルチ・チャネル同期モジュール 

    M8192A M8190A用のマルチ・チャネル同期モジュール

    • 最大6個のM8190A AWGモジュールの同期
    • I/Q信号シナリオに対応できる、最大12個の独立したチャネル
    • 再現性がある自動チャネル同期

  • No image available M8020A J-BERT高性能BERT構成 

    M8020A J-BERT高性能BERT構成

    • 最高8.5/16 Gb/sのデータレート対応のパターンジェネレータおよびエラーディテクタ
    • 1~4個の16 Gb/s BERTチャネルを単一の5スロットAXIeシャーシに装備
    • 損失エミュレーションのためのISIの統合と調整
    • PCI Express用インタラクティブ・リンク・トレーニング
    • 内蔵のクロック・データ・リカバリおよびイコライゼーション

  • No image available M8040A 64 G baud高性能BERT 

    M8040A 64 G baud高性能BERT

    • 最大32 Gbaud/64 Gbaudのレートをサポートするパターンジェネレーター/アナライザ
    • PAM-4またはNRZを選択可能
    • ディエンファシス機能の内蔵、第2ジッタチャネルの装備
    • 真のPAM-4エラー解析
    • AXIeモジュール:3スロットのジェネレーターと1スロットのアナライザ

関連する業種&テクノロジー