検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

Gated sweep

  • Span range: any span
  • RBW range: 1 Hz to 300 kHz (derived from gate width)
  • Gate delay range: -150 ms to 10 s
  • Gate width (length) range: 6 μs to 1.8 s

Gate sources

  • External
  • RF burst
  • Video

Gate method
 

  • Gated FFT

概要

Option 238 adds time gating capability to the FieldFox spectrum analyzer. With time gating, you can measure the spectrum of a periodic signal during a specified time interval. Pulsed-RF signals are an example of a periodic signal that can be measured with time gating. You can measure the pulse during the on period, not the transition or the off period. Or you can exclude interfering signals such as a periodic transient. Time gating allows you to view spectral components that would otherwise be hidden. FieldFox’s time gating method is a Gated FFT.

Option 238 can be added as a product upgrade.