検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • Measurements: TDR (linear rho), TDR (ohm)

概要

Option 215 adds time domain reflectometry (TDR) measurements to CAT mode. The measurements include TDR (linear rho) and TDR impedance (ohm).

TDR measurements are useful in not only identifying the location of faults along cables, but also the nature of the fault. Resistive, inductive and capacitive faults will each have a different response. These differences help line-sweep technicians in the trouble-shooting process.

FieldFox’s TDR measurements are based on an inverse Fourier transform of the frequency-domain data. The y-axis is either linear (rho) or impedance. The x-axis is distance.

Configuration information:

This option can be added as a product upgrade.