検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

M9079A-MEU TD-SCDMA/HSPA Minor Enhancement Update

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

概要

Update your existing TD-SCDMA/HSPA X-Series measurement application for modular vector signal analyzers with the same latest enhancements included with new application purchases.

Note: New application purchases do not require the purchase of this update.

This update provides:

  • A license redemption entitlement certificate to enable all available software enhancements
  • Activation of the latest enhancements for the current and previous versions of the software at the time of redemption
  • Compatibility with both fixed and transportable applications

Determine which minor enhancements are available by checking the instrument licensing system for information on the licenses listed below.

Known software issue resolutions are available at no charge and do not require purchase of this option.
 

Release Date

Software Version

Enhancement License(s) Minor Enhancements
04-Nov-2015 M90xA 3.0.150 M9079A-CTP
  • Add support of E-DCH Fixed reference channel configuration
    M9079A-BTP
  • Add RRC filter support
    M9079A-ATP
  • Modulation accuracy (EVM) enhancement:
    - IQ Imbalance Frequency Compensation for EVM calculation & Equalizer mode setting
  • Equalizer mode setting available for Code Domain measurement

This option is only for product upgrade.