Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M8197A Multi-Channel Synchronization Module for M8195A
Multi-Channel Synchronization Module for M8195A
Starting from
Highlights
Synchronization of up to four M8195A AWG modules or 16 independent channels for complex signal scenarios
Precise alignment for repeatable measurements
- one trigger input can trigger up to 4 M8195A modules with a delay accuracy of ±20 ps
- skew repeatability of 2 ps between modules independent of sampling rate
- skew resolution of 50 fs between modules
1 U AXIe module for high port density
The Keysight M8197A is a synchronization module for up to 4 M8195A modules. Using the M8197A, a fully synchronous system with up to 16 channels per AXIe 5-slot chassis can be realized. The M8197A also provides a dynamic control input / general purpose output that can be used with one or more M8195A modules.
Typical applications:
- multi-lane serial applications
- phase coherent multi-channel I / Q signal generation up to 8 I/Q pairs
- phase coherent multi-channel IF / RF generation with up to 16 IF / RF signals
- physics
- MIMO
Key Specifications
Bandwidth
n/a
Number of Channels
4 channels
Max Sample Rate
n/a
Bandwidth
Number of Channels
Max Sample Rate
n/a
4 channels
n/a
View More
Bandwidth:
n/a
Form Factor:
Modular
Frequency Range:
>240 MHz
Functionality:
Multi-channel Synchronization Module
Max Sample Rate:
n/a
Number of Channels:
4 channels
Slots:
1 slot
Type:
Multi Channel Synchronization Module
Interested in an M8197A?
Extend the Capabilities of Your M8197A Synchronization Module
Featured Resources
Want help or have questions?