検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

N9795A NanoNavigator Software

販売/サポート: 販売終了製品 | サポート継続中
販売終了

代替製品については、計測お客様窓口までお問い合わせください。

主な特長と仕様

  • Rich, robust, and intuitive package with user-friendly interface
  • Most common used modes built in, easy to add optional modes
  • Quick Scan (optional) navigation speed imaging
  • AutoDrive – Optimal setup of parameters with minimal user intervention
  • Quick Sense – Quantitative mapping of nanomechanical properties
  • Mobile App aids alignment and sample loading
  • Volume spectroscopy and FlexGrid spectroscopy
  • Math plug-ins facilitate quantitative analysis

概要

NanoNavigator is a revolutionary, new Keysight imaging and analysis software package that greatly simplifies the complete control of all SPM/AFM scanning parameters and provides the flexibility required for more complex experiments. NanoNavigator supports Keysight’s new Quick Scan technology, which enables AFM scan speeds of up to 2 sec/frame (200x200 pixels).

NanoNavigator software also accelerates data acquisition by using a new Auto Drive feature that automatically and optimally sets imaging parameters, including I and P gains, within seconds. SPM/AFM beginners and experts alike are sure to appreciate the software’s efficient workflow-based GUI as it guides users step-by-step through system setup and operation via intuitive, eye-catching visuals. For ultimate convenience, the NanoNavigator mobile app for smart phones and tablets allows remote monitoring of SPM/AFM experiments while they are being performed.

The latest version of NanoNavigator v1.8.2 supports electrochemistry including SECM, Scanning Microwave Microscopy (SMM), TREC mode - Keysight’s exclusive molecular recognition toolkit, and advanced image processing capabilities in NanoNavigator Review. The enhanced Quick Sense mode enables real-time, quantitative mapping of nanomechanical properties including adhesion, stiffness and elasticity simultaneously with topography imaging. Additional and extensive interactive post-processing capabilities are provided by Keysight’s easy-to-use Pico Image, an imaging and analysis software package built into NanoNavigator.