検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

N9545G Quick Scan Nose Cones

販売/サポート: 販売終了製品 | サポート継続中
販売終了

代替製品については、計測お客様窓口までお問い合わせください。

主な特長と仕様

  • Enables ultrafast scan rates of up to 2 sec/frame (200x200 pixels)
  • Easy-to-load, interchangeable nose cone for AFM scanner
  • Patented nose cone made from titanium has two piezos

概要

Keysight’s patented, easy-to-load Quick Scan nose cones are made from titanium and utilize a two-piezo design. A small piezo is used for tracking the sample surface at high speeds and a larger piezo is used to drive the cantilever. Quick Scan technology, which is controlled through NanoNavigator software, enables ultrafast scan rates of up to 2 sec/frame (200x200 pixels). When Quick Scan is not needed for a given experiment, Keysight nose cones designed to perform other AFM techniques can be interchanged quickly and conveniently.