検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

N6465B eMMC Compliance Application Test Software for Infiniium Oscilloscopes

購入窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

Features:

  • Compliance testing of electrical and timing measurements in accordance to JEDEC specifications
  • Comprehensive analysis that automates the complex measurements, even when you are not there
  • Superior signal integrity and probing that meets eMMC measurement needs

Standard Supported:

  • JESD84-B451 eMMC Specification

Requirements:

  • Infiniium 4.60 or higher software revision for 9000/S-Series oscilloscopes
  • N6465B eMMC Test Application (N5435A-061 for application server license)

Extensibility:

  • Use the N5467B User Defined Application tool to:
  • Create and fully integrate custom tests, configuration variables and connection instructions
  • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
  • Configure additional external instruments used in your test suite

概要

Use the eMMC application to test, debug and characterize your eMMC designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compares the results with the specification test limit but also includes margin analysis, which indicates how closely the device passes or fails each test. On top of that, the complex analysis of the eMMC signals is taken care of by the application, which saves the time and effort it would have taken to do the measurements manually.