検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

Signal analysis

  • LTE-Advanced FDD per 3GPP Release 10/11/12 standard
  • Carrier aggregation (CA) of up to five contiguous or non-contiguous component carriers (CCs) for uplink and downlink
  • Clustered SC-FDMA and simultaneous PUCCH and PUSCH uplink analysis
  • Runs inside PXA, MXA, and EXA signal analyzers and VXT PXIe vector transceivers with Windows 7 operating system (standard)

Measurements

  • Output power level: channel power
  • Transmitted signal quality: EVM, frequency error, time alignment error, I/Q offset, and more; Pinpoint signal impairments with color-coded traces per component carrier such as EVM vs. symbol, EVM vs. subcarrier, detected allocations (subcarrier vs. symbol), constellation diagram, and frame summary
  • Unwanted emissions: SEM, cumulative SEM, ACLR, cumulative ACLR (CACLR), OBW, spurious emissions, transmitter intermodulation
  • All measurements are available for uplink and downlink containing up to five component carriers with contiguous or non-contiguous allocations

Other features

  • Windows 7 operating system is required in order to use this option
  • License-key upgradeable
  • Fixed and transportable license available; requires an existing N9080A / N9080B-1FP/1TP license to use this option
  • SCPI remote user interface

概要

Option 2FP enables you to perform LTE-Advanced FDD RF transmitter measurements of up to five component carriers on eNB and UE devices in time, frequency, and modulation domains as defined by 3GPP TS 36.141 and 36.521 transmitter characteristics. For demodulation measurements, such as EVM and frequency error, the measurement application offers two modes for acquisition of up to 5 carriers. The first mode offers simultaneous acquisition of up to 5 intra band contiguous/ non-contiguous component carriers with a single wideband capture (requires PXA/MXA with 160 MHz bandwidth), or the second mode which uses an automatic sequencing function, eliminating the need for the wide analysis bandwidth option on the X-Series signal analyzer, thereby reducing the overall test equipment cost.

This option can be added as a product upgrade.

 

ご覧になるためには、ブラウザのJavascriptを有効にしてください。また、Adobe Flash Player が必要です。

Flash ダウンロード