Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Probes and Probe Accessories
- N2830A InfiniiMax III+ Series Probe Amplifier, 4 GHz
N2830A InfiniiMax III+ Series Probe Amplifier, 4 GHz
Easily switch between differential, single-ended, and common mode without adjusting probe tip connections
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
Bandwidth
- 4 GHz (-3 dB)
- Tr = 108.5 psec (10-90%)
Input range
- DC attenuation ratio: 10:1 or 5:1
- Input voltage range: 2.5 Vpp or ± 1.25 V at 5:1 attenuation, 5 Vpp or ± 2.5 V at 10:1 attenuation
- Input common mode range: ± 7 VDC to 100 Hz, ± 1.25 V at >100 Hz at 5:1 attenuation, ± 2.5 V > 100 Hz at 10:1 attenuation
- Offset range: ± 16 V when probing a single-ended signal
Input impedance
- DC input resistance : R diff = 100 kΩ ± 2%, R se = 50 kΩ ± 2%
- Input resistance at > 10 kHz: R diff = 1 kΩ, R se = 500 Ω
- Input capacitance : C diff = 32 fF, C se = 44 fF (with ZIF probe head)
Connectivity
- N2848A InfiniiMax III QuickTip probe head and N5445A InfiniiMax III browser
- N5439A InfiniiMax III ZIF probe head
- N5444A InfiniiMax III 2.92 mm/3.5 mm/SMA probe head
- N5441A InfiniiMax III solder-in probe head
The N2830A Series InfiniiMax III+ probing system is the next generation of InfiniiMax probing, greatly expanding the measurement capability and usability of a probe capable of measuring all components of a differential signal. The built-in InfiniiMode technology allows customers to switch differential, single-ended, and common mode without adjusting probe tip connections.
The N2830A Series probe’s InfiniiMode provides the following modes of operation:
- A – B (differential)
- A – ground (signal singled A)
- B – ground (signal singled B)
- (A + B)/2 – ground (common mode)
The InfiniiMax III+ works with the full array of InfiniiMax III probe heads and supports the full bandwidth of the InfiniiMax III+.
Extend The Capabilities
Featured Resources for N2830A InfiniiMax III+ Series Probe Amplifier, 4 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility