検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

N9513A Metrology Scanner

販売/サポート: 販売終了製品 | サポート継続中
販売終了

代替製品については、計測お客様窓口までお問い合わせください。

主な特長と仕様

  • Excellent closed-loop tip scanning performance
  • Atomic-resolution imaging with closed-loop 90μm scanner
  • Utilizes Keysight’s patented top-down tip scanner technology
  • Easy to handle, robust design has no cables & integrated photodetector

概要

The 90 μm closed-loop scanner achieves low noise performance, enabling atomic-resolution imaging. Stable AFM imaging is combined with exceptionally flat, easily reproducible displacement over the entire scan range to deliver high resolution and very low distortion. Keysight’s patented top-down tip scanner technology is ideal for imaging in fluids and in air as well as under controlled temperature and environmental conditions. Open access to the scanner and easy alignment of the optics simplify use of the 7500.