検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

N9446B Double Glove Box

販売/サポート: 販売終了製品 | サポート継続中
販売終了

代替製品については、計測お客様窓口までお問い合わせください。

主な特長と仕様

  • Load sample on microscope without exposing it to external atmosphere
  • Ante-chamber enables introduction of same to inert environment

概要

A glove box can be attached directly to the microscope body, offering even greater environmental control. The clear acrylic box with a stainless steel adapter ring has eight threaded ports for gas inlet/outlet. Air- or moisture-sensitive samples can be precisely loaded on the microscope without ever exposing them to the external atmosphere and the ante-chamber allows the introduction of samples into the inert environment. Since the sample, piezo, and electronic parts are totally isolated from the imaging environment, it is possible to perform experiments under very reactive conditions without damaging the system or the sample.