検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

N9911X お求め安い価格の導波管校正コンポーネント

購入窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

製品概算をご覧いただくためには、本体価格に必要なオプションを追加してください。
N9911X-110 Waveguide to coaxial adapter, calibration grade, WR-137 to Type-N (m), metric flange, 5.38 to 8.18 GHz 79,594
N9911X-111 Termination, calibration grade, WR-137, metric flange, 5.38 to 8.18 GHz 68,388
N9911X-112 Flush short, calibration grade, WR-137, metric flange, 5.38 to 8.18 GHz 29,622
N9911X-113 1/4 wavelength offset, calibration grade, WR-137, metric flange, 5.38 to 8.18 GHz 52,547
N9911X-114 Coupling set for WR-137, metric flange, 5.38 to 8.18 GHz 10,819
N9911X-115 Waveguide to coaxial adapter, calibration grade, WR-137 to Type-N (m), imperial flange, 5.38 to 8.18 GHz 79,594
N9911X-116 Termination, calibration grade, WR-137, imperial flange, 5.38 to 8.18 GHz 68,388
N9911X-117 Flush short, calibration grade, WR-137, imperial flange, 5.38 to 8.18 GHz 29,622
N9911X-118 1/4 wavelength offset, calibration grade, WR-137, imperial flange, 5.38 to 8.18 GHz 52,547
N9911X-119 Coupling set for WR-137, imperial flange, 5.38 to 8.18 GHz 10,819
N9911X-210 Waveguide to coaxial adapter, calibration grade, WR-90 to Type-N (m), metric flange, 8.2 to 12.5 GHz 76,888
N9911X-211 Termination, calibration grade, WR-90, metric flange, 8.2 to 12.5 GHz 63,623
N9911X-212 Flush short, calibration grade, WR-90, metric flange, 8.2 to 12.5 GHz 24,212
N9911X-213 1/4 wavelength offset, calibration grade, WR-90, metric flange, 8.2 to 12.5 GHz 45,721
N9911X-214 Coupling set for WR-90, metric flange, 8.2 to 12.5 GHz 10,819
N9911X-215 Waveguide to coaxial adapter, calibration grade, WR-90 to Type-N (m), imperial flange, 8.2 to 12.5 GHz 76,888
N9911X-216 Termination, calibration grade, WR-90, imperial flange, 8.2 to 12.5 GHz 63,623
N9911X-217 Flush short, calibration grade, WR-90, imperial flange, 8.2 to 12.5 GHz 24,212
N9911X-218 1/4 wavelength offset, calibration grade, WR-90, imperial flange, 8.2 to 12.5 GHz 45,721
N9911X-219 Coupling set for WR-90, imperial flange, 8.2 to 12.5 GHz 10,819
N9911X-310 Waveguide to coaxial adapter, calibration grade, WR-62 to Type-N (m), metric flange, 11.9 to 18 GHz 86,033
N9911X-311 Termination, calibration grade, WR-62, metric flange, 11.9 to 18 GHz 68,131
N9911X-312 Flush short, calibration grade, WR-62, metric flange, 11.9 to 18 GHz 24,212
N9911X-313 1/4 wavelength offset, calibration grade, WR-62, metric flange, 11.9 to 18 GHz 49,585
N9911X-314 Coupling set for WR-62, metric flange, 11.9 to 18 GHz 10,819
N9911X-315 Waveguide to coaxial adapter, calibration grade, WR-62 to Type-N (m), imperial flange, 11.9 to 18 GHz 86,033
N9911X-316 Termination, calibration grade, WR-62, imperial flange, 11.9 to 18 GHz 68,131
N9911X-317 Flush short, calibration grade, WR-62, imperial flange, 11.9 to 18 GHz 24,212
N9911X-318 1/4 wavelength offset, calibration grade, WR-62, imperial flange, 11.9 to 18 GHz 49,585
N9911X-319 Coupling set for WR-62, imperial flange, 11.9 to 18 GHz 10,819
N9911X-410 Waveguide to coaxial adapter, calibration grade, WR-42 to 3.5 mm (m), metric flange, 17.6 to 26.7 GHz 87,322
N9911X-411 Termination, calibration grade, WR-42, metric flange, 17.6 to 26.7 GHz 68,904
N9911X-412 Flush short, calibration grade, WR-42, metric flange, 17.6 to 26.7 GHz 24,729
N9911X-413 1/4 wavelength offset, calibration grade, WR-42, metric flange, 17.6 to 26.7 GHz 50,873
N9911X-414 Coupling set for WR-42, metric flange, 17.6 to 26.7 GHz 10,819
N9911X-415 Waveguide to coaxial adapter, calibration grade, WR-42 to 3.5 mm (m), imperial flange, 17.6 to 26.7 GHz 87,322
N9911X-416 Termination, calibration grade, WR-42, imperial flange, 17.6 to 26.7 GHz 68,904
N9911X-417 Flush short, calibration grade, WR-42, imperial flange, 17.6 to 26.7 GHz 24,729
N9911X-418 1/4 wavelength offset, calibration grade, WR-42, imperial flange, 17.6 to 26.7 GHz 50,873
N9911X-419 Coupling set for WR-42, imperial flange, 17.6 to 26.7 GHz 10,819

参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。