検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

J7826AB01 Survey Analyst Suite

販売/サポート: 販売終了製品 | サポート継続中
販売終了

代替製品については、計測お客様窓口までお問い合わせください。

主な特長と仕様

Applications:

  • Integrated surveillance and communications monitoring of metro and core networks with Continuous real-time auto-discovery of network signaling and content
  • Signal discovery, identification and tracking of SDH and underlying VCAT signals and Locate, monitor & track signals of interest
  • Tributary analysis, forensic network topology and visualization on data links allowing deep inspection of meta-data specific to 2G, 3G and 4G wireless networks
  • Traffic grooming capability to combine multiple signals of interest into a single synthetic signal

Capabilities:

  • VCAT and LCAS identification, tracking and extraction
  • ATM, IMA, HDLC framing on G.704 timeslots, Nx64k timeslot strapping, ML-PPP identification, tracking and extraction
  • UMTS IuCS, IuPS, Iub, Iur protocol and link discovery
  • GSM A, Abis, MAP and CDMA A1 protocol and link discovery and GSM 08.06 TRAU framing support

概要

Multi-Service Provisioning Platforms (MSPPs) allow packet technologies such as Ethernet to co-reside with legacy TDM traffic on an SDH infrastructure. The Converged Network Acquisition Card (CNAC) is the front-end acquisition processing platform which incorporates unique discovery and correlation logic. The CNAC processing component provides signal discovery and subsequent reassembly. The CNAC Card is used in-conjunction with the Survey Analyst Suite (SAS) application to provide easy-to-use visualization of the discovered SDH tributary structures, encapsulation inferences and provides a graphical view into the structure and content of the tributaries present in the SDH bearer. The discovery map can be used to task the CNAC card to select and filter signals of interest to an Ethernet output stream or output file.