検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

1GG7-8244-BLK DC-9 GHz Packaged Variable Attenuator

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • Frequency Range: DC – 9 GHz
  • P in (–1dB): 27 dBm @ 500 MHz
  • Return Loss: 10 dB
  • Minimum Attenuation: 2.0 dB
  • Maximum Attenuation: 30 dB
  • QFN SMT Package 

概要

The 1GG7-8244-BLK is a packaged monolithic, voltage variable, GaAs attenuator that operates from DC to 9 GHz. The distributed topology of the IC minimizes the parasitic effects of its series and shunt FETs, allowing the packaged IC to exhibit a wide dynamic range across its full bandwidth. An on–chip DC reference circuit may be used to maintain optimum VSWR for any attenuation setting or to improve the attenuation versus voltage linearity of the attenuator circuit

The 1GG7-8244-BLK is available in strips of 10 (each), and multiples of 10.
Note: For reels of 100, and multiples of 100, see 1GG7-8244- TR1