検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

U1816C USB Coaxial Switch, DC to 26.5 GHz Dual SP6T

購入窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • Allows switching of multiple signals without physically changing the connections, decrease test time and increase throughput
  • Guaranteed 5 million cycles operating life (typical 10 million cycles), reduces cost-of-test and ensures reliability of the test system
  • Excellent isolation minimizes cross-talk between channels to ensure signal integrity
     

概要

The Keysight U1816C is a switch matrix that consists of two single-pole-six-throw (SP6T) switches. It allows switching of multiple signal paths without physically changing the connections. This allows multiple tests to be performed with the same setup, eliminating the need for frequent connects and disconnects. An entire testing process can be automated, increasing the throughput in high-volume production environments.