検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • Supports most commercial simulators such as HSPICE, Spectre, ADS, Eldo, AFS and SPICE3
  • Supports different data formats (IV, CV, RF, noise, ET data, etc.) and enables measurement data overlay with simulation results
  • Supports the validation of global model, binning model, compact model, macro (subcircuit) model and the Verilog-A model
  • Comprehensive rules to check model scalability, robustness, model parameter, bin continuity, benchmark circuit performance, etc.
  • Easy to create various QA projects (single model file, model library, model comparison, corner model, measurement data, model accuracy check, etc.) according to actual demand
  • Flexible report customization, multiple output formats available to choose from including MS Word, PowerPoint, Excel, PDF, HTML and OpenOffice
  • Model Equation Viewer for efficient model debuging
  • Powerful plotting functions and utilities
  • Model tweaking function
  • Open interface enables support for in-house simulators and customized checking routines
  • Easy sharing of model information and QA results across organizations
  • Enables QA flow customization

概要

The W8644BP Model Quality Assurance (MQA) Core Environment software is a collection of comprehensive SPICE model validation procedures, interfaces and utilities that provide the ability to thoroughly check SPICE model quality and automate QA and reporting procedures. MQA satisfies a critical industry requirement by rigorously checking the model quality, plotting model characteristics, customizing output targets with its comprehensive checking rules, all while employing easy-to-use interfaces and utilities.

By default, the W8644BP MQA Core Environment software supports the validation for models including BSIM3, BSIM4, GP, MEXTRAM, HICUM, diodes, resistors, capacitors and inductors.

Return to Model Quality Assurance (MQA).