検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

1GG6-4080 0-43 Gb/s Differential I/O, High Power, Output Amplifier

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • Frequency Range: 50 GHz (single-ended), 30 GHz (diff)
  • Small Signal Gain: 8 dB (diff)
  • Psat = 21 dBm, Vout = 14 Vp-p (diff)
  • Tr/Tf = ~15ps (10-90%)
  • Variable Amplitude and Cross-point features

概要

The 1GG6-4080 is ideal for use in a variety of high output power, frequency–domain applications through 30 GHz or high speed, time–domain applications requiring good pulse fidelity and high out¬put voltage swings through 43 Gb/s.

Keysight 1GG6-4080 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC and 1GXX parts are manufactured in Santa Rosa, California using Keysight´s reliable instrument grade GaAs process.

(1Gxx products are for sale to select customers only)