検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

関連ソフトウェア製品

  • W2010 GoldenGate RFIC Simulator W2010BP GoldenGate RFIC(Solo)シミュレータ 

    W2010BP GoldenGate RFIC(Solo)シミュレータ

    ミックスド・シグナルRFICデザイン用の最高性能のシミュレーション/解析ソリューションです。GoldenGateソフトウェアは、Cadence社のアナログ・デザイン環境(ADE)に完全に統合されます。

  • W2001 GoldenGate RFIC Simulator W2001BT GoldenGate RFIC(Quad)シミュレータ 

    W2001BT GoldenGate RFIC(Quad)シミュレータ

    ミックスドシグナルRFICデザイン用の最高性能のシミュレーション/解析ソリューションです。GoldenGateソフトウェアは、Cadence社のアナログデザイン環境(ADE)に完全に統合されます。

  • W2008 GoldenGate Parallel Corners/MonteCarlo Simulation W2008ET GoldenGateパラレルシミュレータ 

    W2008ET GoldenGateパラレルシミュレータ

    パラレルコーナーおよびモンテカルロベース検証の専用シミュレーションライセンスをお求めやすい価格で提供します。

  • W2005 GoldenGate PLL Simulator W2005ET GoldenGate PLL Simulator [販売・サポート終了製品] 

    W2005ET GoldenGate PLL Simulator [販売・サポート終了製品]

    Efficient simulation of integer-N phase-locked loops at the transistor level without the need for any behavioral modeling approximations.

  • W2007 Jivaro for GoldenGate W2007ET Jivaro for GoldenGate [販売・サポート終了製品] 

    W2007ET Jivaro for GoldenGate [販売・サポート終了製品]

    Parasitic model order reduction tool for simulation with GoldenGate from existing parasitic extracted views in the Cadence environment.

  • W2341 W2341ET Momentum G2 Element 

    W2341ET Momentum G2 Element

    3D planar electromagnetic (EM) simulator used for passive circuit analysis. Also includes modules for animating current flow in conductors and slots, circuit optimization and analytical modeling.

  • W2361 W2361ET Ptolemy and VTB Engine 

    W2361ET Ptolemy and VTB Engine

    System-level simulation and design solution for synchronous and timed-synchronous dataflow, model analysis/optimization, HDL Cosim, and Digital, 802.xx, Antenna, Radio and Bluetooth® design models.

  • W1112 GoldenGate Design & Verify W1112BT GoldenGate, ADS Core, Ckt Sim, Interop, Layout, Mom G2, Ptolemy, Verilog-A, Advanced Layout Bundle 

    W1112BT GoldenGate, ADS Core, Ckt Sim, Interop, Layout, Mom G2, Ptolemy, Verilog-A, Advanced Layout Bundle

    GoldenGate/ADS combo bundle which includes GoldenGate, ADS Core, Circuit Sim, RFIC Interoperability, Layout, Momentum G2, Ptolemy, Verilog-A, and Advanced Layout.

  • W2013 GoldenGate Enterprise W2013BT GoldenGate, ADS Core, Ckt Sim, Interop, Layout, Mom, Ptolemy, Verilog-A, MWL, Advanced Layout Bundle 

    W2013BT GoldenGate, ADS Core, Ckt Sim, Interop, Layout, Mom, Ptolemy, Verilog-A, MWL, Advanced Layout Bundle

    GoldenGate/ADS Combo bundle which includes GoldenGate, ADS Core, Circuit Sim, ADS RFIC Interoperability, Layout, Momentum G2, Ptolemy, Verilog-A, Mature Wireless Libraries, and Advanced Layout.