検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • 100 kHz to 18 GHz
  • ± 0.5 dB accuracy for CW signals
  • No warm-up required
  • Watts, dBm, absolute and relative measurements
  • Large analog display

概要

Option 310 provides the functionality to make user-definable channel power measurements such as transmitter output power. By leveraging InstAlign technology, FieldFox is able to make very accurate channel power measurements. The table below lists the differences between the built-in power meter Option 310 and the USB power sensor Option 302.

  Option 302
USB power sensor
Option 310
Built-in power meter (or channel power meter)
Description Option 302 allows users to connect a USB power sensor to FieldFox’s USB port and read the power level on FieldFox’s display. Option 310 is a channelized power measurement capability built into FieldFox analyzers.
Cost Depends on sensor, but more than Option 310  
External hardware U2000x power sensor required. None required. Built-in capability.
Power detection Broadband diode detector Tuned receiver
Frequency range Depends on USB sensor
Supported sensors
Sensors available in 6, 18, and 24 GHz models.
100 kHz to 18 GHz
Usable from 5 kHz
Settings Set CW frequency Set CW frequency
Set channel width/span (max: 100 MHz)
Radio standard selection for frequency and channel control
Power range Depends on USB sensor
Supported sensors
A models: -60 to +20 dBm
B models: -30 to +4 dBm
H models: -50 to +30 dBm
Depends on channel width and attenuator setting. Approximately from -120 to +20 dBm.
Warm-up time 30 minutes to meet accuracy specifications No warm-up time required.
Accuracy Depends on USB sensor
Supported sensors

InstAlign accuracy: ± 0.5 dB typical for a CW signal

Note: Since the measurement is channelized, to make an accurate measurement, the user needs to know the center frequency and the signal’s characteristics.

Display Large analog display, watts and dBm, relative and absolute measurements Large analog display, watts and dBm, relative and absolute measurements
Programmable via SPCI Yes Yes
Physical connection The sensor can easily be moved to the measurement point, with a USB cable connecting the detector to FieldFox. The measurement point needs to be connected to FieldFox’s RF input port. If a RF jumper cable is used, the user needs to account for the loss of the cable with an offset value (can be entered into the analyzer).
Internal FieldFox source control Yes
Can set source on/off
No

This option can be added as a product upgrade.