検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

関連ソフトウェア製品

  • W2402B EMPro Core + FEM Bundle W2402BP EMProコア、FEM、RFPro UIバンドル 

    W2402BP EMProコア、FEM、RFPro UIバンドル

    W2402バンドルを使用すれば、任意の3次元オブジェクトのドローイング、既存の3次元CADオブジェクトのインポート、有限要素法 (FEM) シミュレーションの実行をすべて、EMPro (Electromagnetic Professional) 3次元電磁界プラットフォームから実行できます。

  • W2401 EMPro 3D EM Simulation Software W2401BT EMPro Core Environment 

    W2401BT EMPro Core Environment

    Electromagnetic Professional (EMPro) Core is a 3D solid modeling environment for creating arbitrary 3D objects and importing existing models from other CAD environments

  • W2403BT EMPro Core + FDTD + Compliance Bundle W2403BT EMPro Core + FDTD + Compliance Bundle 

    W2403BT EMPro Core + FDTD + Compliance Bundle

    This bundle includes the W2401 EMPro Core Environment, the W2405 FDTD Element and the W2406 Compliance Module

  • W2404BT EMPro Core + FEM + FDTD + Compliance Bundle  W2404BT EMPro Core, FEM, RFPro UI, FDTD, Compliance Module Bundle 

    W2404BT EMPro Core, FEM, RFPro UI, FDTD, Compliance Module Bundle

    This bundle includes the EMPro Core Environment, FEM Simulator, RFPro UI, FDTD Simulator, and Compliance Module.

  • W2405ET Agilent FDTD Simulator Element  W2405ET Keysight FDTD Simulator Element 

    W2405ET Keysight FDTD Simulator Element

    The EMPro simulation engine based on the FDTD modeling technique

  • W2406ET Compliance Element W2406ET Compliance Element 

    W2406ET Compliance Element

    An option to the Keysight FDTD Simulator that provides advanced regulatory testing algorithms for applications such as HAC and SAR

  • W2406ET Compliance Element W2344ET 3D EM Distributed Computing Eight-Pack Element 

    W2344ET 3D EM Distributed Computing Eight-Pack Element

    3D EM Distributed Computing 8-pack

  • W2408ET FDTD GT Acceleration Element   W2408ET FDTD GT Acceleration Element [販売・サポート終了製品] 

    W2408ET FDTD GT Acceleration Element [販売・サポート終了製品]

    An option to the Keysight FDTD Simulator that provides significant speed and capacity improvement