検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

U9079A TD-SCDMA/HSPA Measurement Application for EXT

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

Features

  • Fast one-button, standard-based measurements with pass/fail tests
  • Supports measurements per 3GPP release 99 to 8 standard

Measurements

  • Uplink: EVM, frequency stability, transmit ON/OFF power, PkCDE, SEM, ACLR, and more
  • Automatic detection of QPSK, 16QAM and 8 PSK in code domain and modulation accuracy analysis
  • Multiple result views: constellation diagram, code domain, numeric display, spectrum, time domain

Other Features

  • License key upgradeable
  • Transportable license
  • SCPI remote user interface

概要

The U9079A TD-SCDMA/HSPA measurement application is for the EXT wireless communications test set. It provides fast, standard-based, one-button measurements and modulation analysis capability to speed calibration and verification of your devices and modules for next-generation manufacturing test.