検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

U9082A LTE TDD Measurement Application for EXT

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

1-6 / 6

並べ替え
E6607B EXT Wireless Communications Test Set and E6617A Multiport Adapter - Configuration Guide
This document explains the configuration of the Keysight E6607B EXT test set, and the supporting test sequencer, measurement applications, and Signal Studio software.

構成ガイド 2013-11-19

PDF PDF 2.89 MB
U9082A Online Documentation (E6607A/B/C) (.chm file)
Downloadable help file for the LTE-TDD mode of the Keysight E6607A/B/K EXT wireless communications test sets. Includes information about the test set, menus, programming commands, system functions, and measurement functions.

ヘルプ・ファイル 2013-02-01

E6607A/B/C Wireless Communications Test Set U9082A LTE (TDD) User's and Programmer's Reference
Downloadable book file for the LTE-TDD mode of the Keysight E6607A/B/C EXT wireless communications test sets. Includes the same information as the U9082A LTE-TDD Help (.chm file), but in PDF format.

ユーザ・マニュアル 2013-02-01

PDF PDF 31.92 MB
U90xxA X-Series Measurement Applications for the EXT Wireless Communications Test Set
This brochure highlights the U90xxA X-Series measurement applications. Use with the EXT wireless communications test set for fast and accurate measurements for high-throughput manufacturing.

ブローシャ 2012-11-08

PDF PDF 7.01 MB
EXT Wireless Communications Test Set Non-signaling Test Overview
This application note explains how non-signaling test methods make it possible for manufacturers to reduce both test times and test equipment costs across a range of wireless technologies

アプリケーション・ノート 2012-08-01

PDF PDF 290 KB
E6607B EXT Wireless Communications Test Set
This flyer highlights the features and benefits of the E6607B EXT Wireless Communications Test Set and E6617A Multiport Adapter for EXT.

プロモーション資料 2012-07-30

PDF PDF 409 KB