検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

本体のみの概算(税抜) ¥ 5,470

構成例  

構成例

U1177A Infrared (IR)-to-Bluetooth class 2 (10meter) adapter

  • U1177A-ABA Operating Instruction Manual in English, Printed

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

U1179A
U1240シリーズ ハンドヘルド・デジタル・マルチメータ用IR接続ブラケット 

U1240シリーズ ハンドヘルド・デジタル・マルチメータ用IR接続ブラケット

U1179A
Keysight U1240シリーズ ハンドヘルド・デジタル・マルチメータに接続して、赤外線(IR)ポートを提供します。

オプション価格はお問い合わせ下さい。

関連製品&ソリューション

  • Agilent U1272A Handheld Digital Multimeter U1273A Handheld Digital Multimeter, 4 ½ Digit, IP54, OLED Display 

    U1273A Handheld Digital Multimeter, 4 ½ Digit, IP54, OLED Display

    • Razor sharp OLED display
    • Dust and water resistant (IP54 certified)
    • Low Pass Filter
    • Low input Z mode

  • Agilent U1271A Handheld Digital Multimeter U1271A Handheld Digital Multimeter, 4 ½ Digit, IP54 

    U1271A Handheld Digital Multimeter, 4 ½ Digit, IP54

    • Dust and water resistant (IP54 certified)
    • Low Pass Filter
    • Continuity tests with visual and audio alerts
    • 300 hours’ battery life

  • Agilent U1253B Handheld Digital Multimeter Image U1253B Handheld Digital Multimeter, 4 ½ Digit, OLED Display 

    U1253B Handheld Digital Multimeter, 4 ½ Digit, OLED Display

    • 50,000 counts resolution on dual display (OLED)
    • Frequency counter
    • Square-wave output
    • CAT III 1000 V and CAT IV 600 V Overvoltage Protection

  • Agilent U1252B Handheld Digital Multimeter Image U1252B Handheld Digital Multimeter, 4 ½ Digit 

    U1252B Handheld Digital Multimeter, 4 ½ Digit

    • 50,000 counts resolution on dual display
    • Frequency counter
    • Square-wave output
    • CAT III 1000 V and CAT IV 600 V Overvoltage Protection

  • Agilent U1251B Handheld Digital Multimeter Photo U1251B Handheld Digital Multimeter, 4 ½ Digit, Basic 

    U1251B Handheld Digital Multimeter, 4 ½ Digit, Basic

    • 50,000 counts resolution on dual display
    • Data logging to DMM, PC or mobile device
    • CAT III 1000 V and CAT IV 600 V Overvoltage Protection

  • Agilent U1242B Handheld Digital Multimeter Image U1242B Handheld Digital Multimeter, 4 Digit 

    U1242B Handheld Digital Multimeter, 4 Digit

    • Dual-intensity backlighting
    • Built-in switch/relay counter
    • Harmonic Ratio function
    • Dual and Differential temperature function

  • Agilent U1241B Handheld Digital Multimeter Image U1241B Handheld Digital Multimeter, 4 Digit, Basic 

    U1241B Handheld Digital Multimeter, 4 Digit, Basic

    • Dual-intensity backlighting
    • Built-in switch/relay counter
    • CAT III 1000 V and CAT IV 600 V Overvoltage Protection

  • U1233A True RMS 6000 Count Handheld Digital Multimeter with non-contact voltage detector U1233A Handheld Digital Multimeter, 3 ½ Digit 

    U1233A Handheld Digital Multimeter, 3 ½ Digit

    • Continuity tests with visual and audio alerts
    • Built-in flashlight
    • Low impedance mode, ZLOW
    • Non-contact voltage detection, Vsense

  • U1232A True RMS 6000 Count Handheld Digital Multimeter U1232A Handheld Digital Multimeter, 3 ½ Digit 

    U1232A Handheld Digital Multimeter, 3 ½ Digit

    • Continuity tests with visual and audio alerts
    • Built-in flashlight
    • Low impedance mode, ZLOW, eliminates ghost voltage
    • 500 hours of battery life

  • U1231A True RMS 6000 Count Handheld Digital Multimeter Basic U1231A Handheld Digital Multimeter, 3 ½ Digit, Basic 

    U1231A Handheld Digital Multimeter, 3 ½ Digit, Basic

    • Continuity tests with visual and audio alerts
    • Built-in flashlight
    • Low impedance mode, ZLOW, eliminates ghost voltage
    • 500 hours of battery life

  • No image available U1272A Handheld Digital Multimeter, 4 ½ Digit, IP54 

    U1272A Handheld Digital Multimeter, 4 ½ Digit, IP54

    • Dust and water resistant (IP54 certified)
    • Low Pass Filter
    • Low input Z mode
    • Continuity tests with visual and audio alerts
    • 300 hours’ battery life