検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

SMX2042 Signametrics PXI Digital Multimeter, 6½ digit

販売/サポート: 販売・サポート終了製品 | 利用可能なサポートの確認
販売終了

主な特長と仕様

  • Up to 1,000 readings/second
  • DC & AC voltage & current
  • 2- and 4-wire resistance
  • Capacitance
  • Temperature & frequency measurements
  • Precise triggering capabilities
  • Programmable with Visual Basic®, C++®, LabView

概要

Product Status: SMX2042 discontinued as of July 31, 2011
Recommended replacement product: M9182A (not a direct replacement, the M9182A is based on the SMX2060 DMM)

- Transitioning from the Signametrics products to Keysight

The SMX2040 Series is a generation previous to the SMX2060 Series. The SMX2042 PXI DMM provides a comprehensive set of digital multimeter (DMM) functionality. The SMX2042 is used for automated production testing, laboratory automation, and portable/field testing. For safety and accuracy the SMX2042 has a 330V isolation barrier from the PC, making it a true differential and floating instrument.

Visual C++, Visual C#, Visual Basic, Visual Studio and the Visual Studio logo are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.