検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

1CM024A Rackmount Flange Kit 88.1mm H (2U) - One Bracket, One Half-Module Bracket

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

Rackmounting hardware designed to securely integrate Keysight products into EIA-RETMA standard 19-inch (487 mm) rack enclosures.

  • Factory-designed to specifically fit Keysight instrument frames and chassis hardware
  • Versions available to mount full-rack instruments as well as half-rack and narrower Keysight products
  • All required mounting hardware included under a single order number
  • Cross-reference maps existing product accessory options to corresponding new rackmount accessory products

Ordering a rackmount accessory was never easier. New rackmount products covering over 350 Keysight products are easy to identify and quickly delivered through distributors or direct sales.

  • Designed to specifically mate with Keysight product frames, there are no significant competitors for these accessories
  • Hardware accessories targeted for customers wishing to mount Keysight products into rack enclosures
  • Supports customers reconfiguring their use of Keysight instruments from bench top to rackmounted
     

概要

Rackmount flange kit 88.1mm H (2U) - one bracket, one half-module bracket. This product can serve as a direct replacement for part 5062-3972. This product includes 2 flanges, metric fasteners, mounting screws.

Flanges secure the instrument to the fro mounting column of the rack. These flanges do not have a notch for handles, and therefore cannot be used for instruments that have handles. This product is compatible with Keysight System II Plus instrument cabinets.

All Keysight flange kits attach to the instrument using pre-existing holes in the instrument case.

Instrument rackmount kits alone are not designed to support the full weight of most instruments and may deform or break. Rails and slides are available to support the rear of the instrument.