検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

E5061BEP Express ENA (日本では販売していません)

販売/サポート: 販売終了製品 | サポート継続中
販売終了

主な特長と仕様

RF NA Options: E5061BEP-115/235

  • Economy RF network analyzer, the successors of the E5061/62A
  • Solid performance at affordable price

Special offer: Save 30 % on E5061BEP RF NA option

Network and Impedance analyzer option: E5061BEP-NZA

  • Network Analyzer and Impedance Analyzer in one box
  • Broad frequency range from 5 Hz to 3 GHz
  • DC-bias source
     

概要

The Keysight E5061BEP ENA Series Network Analyzer - express configuration is the most popular configuration for fast delivery and value. Created to get necessary tools into your hands more quickly, the express configurations provide the performance of an ENA Network Analyzer delivered to you RIGHT NOW through Keysight’s distribution partners.

Express configurations are upgradable, so as your needs change, you can optimize your test equipment with additional options.

Option Configuration

Note: The ENA series network analyzer E5061BEP — express configuration is available from distribution partners in the US, Canada, Latin America, China, Taiwan, India, Malaysia, Singapore, Thailand, and Korea.

Note: The E5061B ENAシリーズ ネットワーク・アナライザ provides a variety of option configurations that allows for maximum flexibility in ordering the analyzer that best meets your needs.