検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

N9866A MAC Lever, Type VII

販売/サポート: 販売終了製品 | サポート継続中
販売終了

代替製品については、計測お客様窓口までお問い合わせください。

概要

 

Catalog # Product Description Quantity Price
N9866A MAC LEVERS, TYPE VII, NOMINAL K OF 0.14 N/M 10 Call or Email
TYPE VI MAC Levers
  Value
Cantilever Shape Rectangular
Cantilever Material Silicon
Probe Tip Material Silicon
Cantilever Length (µm) 125
Cantilever Width (µm) 35
Cantilever Thickness (µm) 0.8
Force Constant (N/m) 0.14
Resonant Frequency Air (kHz) 43
Resonant Frequency Water (kHz) 18
Tip Radius (nm)  

* Note: All values are nominal.

TYPE VII MAC Levers have silicon cantilevers and silicon tips with a thin magnetic coating on the back side of the cantilever. There is one rectangular AFM cantilever on each probe chip. TYPE VII MAC Levers are particularly useful for imaging soft polymers or biological samples such as proteins in liquid as well as topography and recognition imaging using PicoTREC.

Recommended Applications: Useful in various imaging applications in air or liquid on soft samples including, but not limited block copolymer samples.

To order, call: 1-800-829-4444

If you have questions, call: 1-480-756-5900

E-mail: AFM-info@keysight.com