検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

U3035P PSG信号発生器用分配回路

購入窓口
  • Keysight - 通常、製品お届けまで 14 週

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

製品概算をご覧いただくためには、本体価格に必要なオプションを追加してください。
U3035P-022
Distribution Network- 2 Source, 250 MHz to MAX freq of the PSG 

Distribution Network- 2 Source, 250 MHz to MAX freq of the PSG

U3035P-022
  • Enables 2 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
お問合せ下さい
U3035P-024
Distribution Network- 2 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 2 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-024
  • Enables 2 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 kHz to 67 GHz
  • Built-in baseband clock source
お問合せ下さい
U3035P-042
Distribution Network- 4 Source, 250 MHz to MAX PSG freq 

Distribution Network- 4 Source, 250 MHz to MAX PSG freq

U3035P-042
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • 2 frequency bands with range from 250 MHz to 67 GHz
お問合せ下さい
U3035P-043
Distribution Network- 4 Source, 250 KHz to MAX PSG freq w/o internal 400 MHz 

Distribution Network- 4 Source, 250 KHz to MAX PSG freq w/o internal 400 MHz

U3035P-043
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • 3 frequency bands with range from 250 MHz to 67 GHz
お問合せ下さい
U3035P-044
Distribution Network- 4 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 4 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-044
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 kHz to 67 GHz
  • Built-in baseband clock source
お問合せ下さい
U3035P-082
Distribution Network- 8 Source, 250 MHz to MAX PSG freq 

Distribution Network- 8 Source, 250 MHz to MAX PSG freq

U3035P-082
  • Enables 8 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
お問合せ下さい
U3035P-084
Distribution Network- 8 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 8 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-084
  • Enables 8 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
  • Built-in baseband clock source
お問合せ下さい
U3035P-16A
分配回路、16信号源、250 kHz~250 MHz、10 MHz基準 

分配回路、16信号源、250 kHz~250 MHz、10 MHz基準

U3035P-16A
U3035Pオプション16A分配回路を使用すれば、16台のKeysight PSG信号発生器を、共通の単一周波数(250 kHz~250 MHzの間)のフェーズ・ロック・コヒーレント・モードで動作させることができます。この分配回路は、10 MHz発振器を内蔵しています。
お問合せ下さい
U3035P-1CM 3.5 Rack Mount Kit for Installaion without Handles 4,149
U3035P-1CN 3.5 Front Handle Kit 8,908
U3035P-1CP 3.5 Rack Mount Kit for Installation with Handles 11,714
U3035P-2CM 7.0 Rack Mount Kit for Installaion without Handles 6,223
U3035P-2CN 7.0 Front Handle Kit 10,250
U3035P-2CP 7.0 Rack Mount Kit for Installation with Handles 13,057
U3035P-501 RF Cable - 1 meter 6,223
U3035P-502 RF Cable - 2 meter 10,250
U3035P-503 RF Cable - 3 meter 14,399
1CM013A
Rackmount Flange Kit 177.0mm H (4U) - Two Flange Brackets 

Rackmount Flange Kit 177.0mm H (4U) - Two Flange Brackets

1CM013A
Two flange brackets
お問合せ下さい

参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。

関連ソフトウェア製品

  • PathWave Signal Generation 

    PathWave Signal Generation

    • 波形再生機能とリアルタイム信号作成機能を備えた信号作成ソフトウェア
    • 進化する無線システムの幅広いアプリケーションに対応する、コンポーネント/レシーバーのテスト
    • スケーラブルな機能および性能

関連製品&ソリューション

  • Distribution Networks for PSG Signal Generators PSG信号発生器用分配回路 

    PSG信号発生器用分配回路

    • 10モデル
    • 250 kHz~67 GHz
    • 2台/4台/8台/16台のPSGを、共通の単一周波数のフェーズ・ロック・コヒーレント・モードで動作可能
    • 内蔵/外部ベースバンド・ジェネレータをPSGと併用して、各信号源の位相を制御/調整可能

  • No image available ファンクションジェネレーター/任意波形発生器 

    ファンクションジェネレーター/任意波形発生器

    ファンクションジェネレーター/任意波形発生器、10/15/20/30/80/500 MHz…