検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

構成例の参考価格(税抜) ¥ 14,871

構成例

E8900K ハードウェア キー

  • E8900K-030 USB hardware key for EEsof 2011 or later version software and 64 bit OS

構成例の参考価格(税抜) ¥ 14,871

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

概要

The E8900K-030 universal serial bus (USB) Port Hardware Key secures all Keysight EEsof EDA software licenses by enabling them to run on a personal computer (PC) in which this key is plugged into. It supports all 2012 and later releases of the following software products:

  • Genesys
    • For Genesys licensing information, refer to Genesys Licensing Options.
    • Note: After Genesys 2012 installation, the Flex Dongle driver is located in:
      C:\Program Files\Keysight\EEsof_License_Tools\bin\FLEXId_Dongle_Driver_Installer.exe
  • SystemVue
  • Advanced Design System (ADS)
  • Electromagnetic Professional (EMPro)
  • GoldenGate
  • Integrated Circuit Chacterization & Analysis Program (IC-CAP)
  • Model Builder Program (MBP)
  • Model Quality Assurance (MQA)
  • Advanced Model Analysis (AMA)

Upon your purchase of Keysight EEsof software, your software license file can be generated using either:

  • the unique 9 digit serial number of the USB Port Hardware key (as shown), or...
  • the local area network (LAN) Ethernet (wired or wireless) adapter's physical address

The USB Port Hardware key offers the convenience of Keysight EEsof software license portability to run the software on different computers where the software and its license file are installed. However, you may risk losing this USB key which then prevents you from using the software.

To avoid this situation, you can alternatively secure your Keysight EEsof software license to your PC LAN physical address. In this case, the USB Port Hardware Key would not be required.