HIGHLIGHTS

  • Input : 1 MΩ AutoProbe I
  • Output : 50 Ω AutoProbe II

The N5449A high impedance adapter allows connection of probes that require a high impedance input to the Infiniium V-Series, 90000 X-Series, 90000 Q-Series, and Z-Series oscilloscopes. The adapter allows you to use a high impedance passive probe, 1147B or N2893A AC/DC current probe or N2790A high voltage differential probe with the high-end Infiniium scopes. The adapter comes with a N2873A 500 MHz 10:1 passive probe.

N5449A High-Impedance Adapter

Interested in a N5449A?

Want help or have questions?