検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • PIN = + 15 dBm
  • Wide Bandwidth: 40–72 GHz
  • Usable to 80+ GHz
  • Low Conversion Loss: 13 dB typical
  • Low 1/2 and 3/2 spurs: –23 dBc typical

概要

The 1GC1-8048 is a balanced diode frequency doubler consisting of two Schottky diodes and a coplanar balun structure. The doubler provides 15 dB conversion loss and –17.5 dBc 1st and 3rd order feed-thru for input frequencies between 20 and 33.5 GHz. This IC is fabricated in HFTC’s InGaP/GaAs heterojunction bipolar transistor (HBT) process that provides excellent uniformity, reliability and 1/f noise performance.

Keysight 1GG1-8048 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight´s reliable instrument grade GaAs process.