Provides a flexible method for connecting discrete external wiring; detachable with screw-type connections.

HIGHLIGHTS

Use Keysight's 34938T terminal block for the Keysight 34938A 20-channel 5-amp form A switch for discrete wiring. It supports up to 20 AWG wire size typical for < 100 connections or 24 AWG for > 100 connections. The 34938T terminal block is detachable with screw-type connections that provides a flexible method for connecting external wiring.

Extend the Capabilities of Your Product

Want help or have questions?