What are you looking for?
E5071C ENA Vector Network Analyzer
The E5071C ENA vector network analyzer, 9 kHz to 20 GHz, with enhanced TDR measurement option.
Starting from
Highlights
As device characterization demands more measurement types, higher frequencies, and tighter tolerances, you need to adapt to the current situation and future-proof against new challenges. The Keysight E5071C ENA was discontinued and replaced with more capable ENAs to meet current and future needs. Click the link below to see our latest ENAs in benchtop, PXI, and our new Streamline form factor.
This product has been discontinued. Click the button below to find the right network analyzer tailored to your needs.
High Throughput and Yield
The E5071C is ideal for high-volume passive component test. Superior measurement performance contributes to the highest throughput, increasing your production capability especially when paired with the E5092A multiport test set. Significantly reduce your test times with a flexible multiport setup.
E5071C Network Analyzer Software
Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Simplify complex measurements on your E5071C with software applications such as wireless power transfer analysis, frequency offset mode, time domain analysis, and more.
E5071C-010 Time Domain Analysis
View transmission and reflection responses in the time domain. Tune filters, gate out fixtures and cables, and characterize tranmission lines.
E5071C-008 Frequency Offset Mode
Set the receivers to a different frequency than the sources to make harmonic distortion measurements and mixer/frequency converter measurements.
E5071C-TDR Enhanced Time Domain Analysis
Provides complete high-speed serial interconnect analysis with eye diagram tests, time domain measurements, and a modern user interface.
E5071C Network Analyzer Software
Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Simplify complex measurements on your E5071C with software applications such as frequency offset mode, time domain analysis, and more.
Key Specifications
Interested in a E5071C?
Extend the Capabilities
Featured E5071C ENA Vector Network Analyzer Resources
Want help or have questions?