Achieve phase stability with this 63-cm cable featuring a 2.4-mm female to 2.4-mm male connector.

Highlights

The Keysight 85133H is a 63 cm (25 in) long1 flexible cable with a 2.4 mm female2 to 2.4 mm male connector. Cable frequency range is DC to 50 GHz with a return loss of greater than or equal to 15 dB. Insertion loss is less than 0.450 + 0.013F + 0.300√F, (where f is frequency in GHz) for the test port connector and 3.22 dB at maximum frequency for the device connector. Phase stability of semi-rigid/flexible cables is characterized with a 90 degree bend using a 2.5 inch radius. Stabililty1 of the Keysight 85133H is less than 0.08 dB and phase is 0.08° f + 05° (where f is frequency in GHz).

1 Cable length and stability are supplemental characteristics.

2 Special rugged female connecter is designed specifically for connecting to the network analyzer test port, but does not mate with a standard male connector.

Extend the Capabilities of Your Product

Want help or have questions?