検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

DriveThru

購入窓口
  • Keysight - 通常、製品お届けまで 3 週

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

概要

DriveThru test allows users to use VTEP technology to test devices through series components, such as resistors, capacitors, and inductors. DriveThru extends the capabilities of VTEP by providing a means to test integrated circuits and/or connectors when there is no test access directly to them. Instead, it uses the test access at the other end of the series component to drive the stimulus that it needs. This has the effect of enabling VTEP test and at the same time test the presence of the series component.

It is particularly suited for high node count board designs in which small-valued series damping resistors are placed at driver pins to absorb reflections in high-speed digital designs.
TIP : Typically resistor packs are used. A good DFT tip is to reserve test access on both ends of one of the child resistor for analog measurement. The rest of the child resistors are tested with DriveThru. This way, users now have a means to detect presence/conductivity of each child resistor in the pack and have a representative measurement of the resistance value while at the same time reducing the test access needed. Same tip applies for capacitors and inductors.

To learn more, request additional product information

Interested to know more innovative technologies? See our Super 7 Suite of solutions

Need an industry's leading In-circuit test platform? Find out more about our Medalist i3070 systems

Looking for a low-cost In-Circuit test system with digital capability? See our latest i1000D systems

関連する業種&テクノロジー