検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

概要

Catalog # Product Description Quantity Price
N9868A MAC Levers, Type IX, Si, nominal k of A 0.95, B 1.75, C 0.6 N/m 10 Call or Email
N9868B MAC Levers, Type IX, Si, nominal k of A 0.95, B 1.75, C 0.6 N/m 25 Call or Email
TYPE IX MAC Lever
Probe A B C
Cantilever Shape Rectangular Rectangular Rectangular
Cantilever Material Silicon Silicon Silicon
Probe Tip Material Silicon Silicon Silicon
Cantilever Length 110 µm 90 µm 130 µm
Cantilever Width 32.5 µm 32.5 µm 32.5 µm
Cantilever Thickness 1.0 µm 1.0 µm 1.0 µm
Force Constant 1.0 N/m 2.0 N/m 0.6 N/m
Resonant Frequency Air 90 kHz 130 kHz 65 kHz
Resonant Frequency Water 25 kHz 30 kHz 18 kHz
Tip Radius 8 nm 8 nm 8 nm

* Note: All values are nominal.

TYPE IX MAC Levers have silicon cantilevers and silicon tips with a thin magnetic coating on the back side. There are three different rectangular AFM cantilevers on each TYPE IX chip. On each MAC Lever the tip is located very close to the edge of the cantilever. The cone angle of the tip is less than 20°. Each TYPE IX cantilever has a different spring constant and resonant frequency which can be selected based on the user’s specific application. This makes TYPE IX MAC Levers especially useful in applications where a range of spring constants might be required.

Recommended Applications: various imaging applications in air or liquid; including, but not limited to soft polymers and biological samples.

To order, call: 1-800-829-4444

If you have questions, call: 1-480-756-5900

E-mail: AFM-info@keysight.com