検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

N9311X RF/マイクロ波アクセサリ・キット

購入窓口

構成例  

構成例

N9311X RF and microwave accessory kit for low-cost benchtop and handheld analyzers

  • N9311X-553 Bandpass filter, 1845 MHz to 1915 MHz, Type-N(f) to Type-N(f), 50 Ohm
  • N9311X-551 Bandpass filter, 880 MHz to 915 MHz, Type-N(f) to Type-N(f), 50 Ohm
  • N9311X-560 Attenuator, 40 dB, 10 W, DC-8.5 GHz, Type-N(m) to Type-N(f)
  • N9311X-500 Retractable whip antenna, 70 to 1000MHz
  • N9311X-518 Directional antenna, Log Periodic, 680MHz-18GHz
  • N9311X-508 Directional antenna, Log Periodic, 680MHz-8GHz
  • N9311X-504 Directional antenna, Log Periodic, 700MHz-4GHz
  • N9311X-501 Portable Omni Antenna, 700MHz to 2500MHz
  • N9311X-543 Adapter, Type-N(f) to BNC(m), DC to 4 GHz
  • N9311X-583 Cable 1.5m, Type-BNC(m) to type-BNC(m), DC to 1GHz
  • N9311X-582 Cable 1.5m, Type-SMA(m) to type-SMA(m), DC to 8GHz
  • N9311X-581 Phase stable cable 3.0m, Type-N(m) to N(m), DC to 18GHz
  • N9311X-580 Phase stable Cable 1.5m, Type-N(m) to N(m), DC to 18GHz
  • N9311X-100 Close field probe set, 30 MHz to 3 GHz

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

製品概算をご覧いただくためには、本体価格に必要なオプションを追加してください。
N9311X-100
Close field probe set, 30 MHz to 3 GHz 

Close field probe set, 30 MHz to 3 GHz

N9311X-100
N9311Xオプション100は、プリント回路基板モジュール、コンポーネント、IC、電磁界干渉源からの放射エミッションを検出するための磁界プローブを提供します。
お問合せ下さい
N9311X-201 Precision mechanical calibrator, 3-in-1 OSL, DC to 7 GHz, N(m) 189,099
N9311X-500 Retractable whip antenna, 70 to 1000MHz 10,561
N9311X-501 Portable Omni Antenna, 700MHz to 2500MHz 46,494
N9311X-504 Directional antenna, Log Periodic, 700MHz-4GHz 109,730
N9311X-508 Directional antenna, Log Periodic, 680MHz-8GHz 240,781
N9311X-518 Directional antenna, Log Periodic, 680MHz-18GHz 534,020
N9311X-540 Adapter, Type-N(m) to BNC(f), DC to 2 GHz 5,409
N9311X-541 Adapter, Type-N(m) to SMA(f), DC to 12.4 GHz 6,054
N9311X-542 Adapter, Type-N(f) to 7/16 DIN(f), DC to 7.5 GHz 14,811
N9311X-543 Adapter, Type-N(f) to BNC(m), DC to 4 GHz 16,099
N9311X-544 Adapter, Type-N(f) to 7/16 DIN(m), DC to 7.5 GHz 17,516
N9311X-545 Adapter, Type-N(f) to SMA(m), DC to 12.4 GHz 20,221
N9311X-546 Adapter, Type-N(f) to Type-N(f), DC to 18 GHz 69,934
N9311X-547 Adapter, type-N(m) to 7/16 DIN(f), DC to 7.5 GHz 11,463
N9311X-548 Adaptor Type-N(m) 50 Ohm to Type-N (f) 75 Ohm DC to 1 GHz 11,463
N9311X-550 Bandpass filter, 814 MHz to 850 MHz, Type-N(f) to Type-N(f), 50 Ohm 83,457
N9311X-551 Bandpass filter, 880 MHz to 915 MHz, Type-N(f) to Type-N(f), 50 Ohm 86,162
N9311X-552 Bandpass filter, 1707.5 MHz to 1787.5 MHz, Type-N(f) to Type-N(f), 50 Ohm 67,358
N9311X-553 Bandpass filter, 1845 MHz to 1915 MHz, Type-N(f) to Type-N(f), 50 Ohm 72,768
N9311X-554 Bandpass filter, 1910 MHz to 1990 MHz, Type-N(f) to Type-N(f), 50 Ohm 67,358
N9311X-560 Attenuator, 40 dB, 10 W, DC-8.5 GHz, Type-N(m) to Type-N(f) 43,017
N9311X-561 Attenuator, 40 dB, 50 W, DC-8.5 GHz, Type-N(m) to Type-N(f) 64,654
N9311X-562 Attenuator, 40 dB, 100 W, DC-8.5 GHz, Type-N(m) to Type-N(f) 131,138
N9311X-580 Phase stable Cable 1.5m, Type-N(m) to N(m), DC to 18GHz 64,267
N9311X-581 Phase stable cable 3.0m, Type-N(m) to N(m), DC to 18GHz 69,934
N9311X-582 Cable 1.5m, Type-SMA(m) to type-SMA(m), DC to 8GHz 14,811
N9311X-583 Cable 1.5m, Type-BNC(m) to type-BNC(m), DC to 1GHz 9,660
N9311X-585 Phase stable cable, type-N(m) to DIN(f), DC to 18 GHz 67,229
N9311X-586 Phase stable cable, type-N(m) to N(f), DC to 18 GHz 60,146

参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。

関連製品&ソリューション

  • No image available N9000A CXAシグナル・アナライザ、9 kHz~26.5 GHz [販売終了製品] 

    N9000A CXAシグナル・アナライザ、9 kHz~26.5 GHz [販売終了製品]

    • Up to 26.5 GHz
    • Base performance: essential signal characterization
    • Up to 25 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • No image available N9310A RF信号発生器、9 kHz~3 GHz 

    N9310A RF信号発生器、9 kHz~3 GHz

    • Up to 3 GHz
    • Base performance: Manufacturing

  • No image available N9320B RFスペクトラム・アナライザ(BSA)、9 kHz~3 GHz 

    N9320B RFスペクトラム・アナライザ(BSA)、9 kHz~3 GHz

    • Up to 3 GHz
    • Base performance: manufacturing
    • Up to 1 MHz analysis bandwidth
    • Powersuite 1-button power measurements

  • No image available N9340B ハンドヘルドRFスペクトラム・アナライザ(HSA)、3 GHz 

    N9340B ハンドヘルドRFスペクトラム・アナライザ(HSA)、3 GHz

    • 3 GHz
    • Spectrogram display, record, playback
    • Built-in tracking generator
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs

  • No image available N9342C ハンドヘルド・スペクトラム・アナライザ(HSA)、7 GHz 

    N9342C ハンドヘルド・スペクトラム・アナライザ(HSA)、7 GHz

    • 7 GHz
    • Spectrogram display, record, playback
    • Built-in GPS receiver, antenna, tracking generator, VSWR bridge
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs

  • No image available N9344C ハンドヘルド・スペクトラム・アナライザ(HSA)、20 GHz 

    N9344C ハンドヘルド・スペクトラム・アナライザ(HSA)、20 GHz

    • 20 GHz
    • Spectrogram display, record, playback
    • Preamplifier up to 20 GHz, built-in GPS receiver, GPS antenna, tracking generator
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs

  • No image available N9343C ハンドヘルド・スペクトラム・アナライザ(HSA)、13.6 GHz 

    N9343C ハンドヘルド・スペクトラム・アナライザ(HSA)、13.6 GHz

    • 13.6 GHz
    • Spectrogram display, record, playback
    • Preamplifier up to 13.6 GHz, built-in GPS receiver, GPS antenna, tracking generator
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs