検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

概要

EMPro main graphic

Electromagnetic Professional (EMPro) 2008 is Keysight EEsof EDA's new 3D electomagnetic simulation platform providing the industry's most modern, interactive, intuitive, and efficient environment. EMPro 2008 includes a new user interface, solid modeler, major simulators (32 & 64 bit), multithreading, cluster simulation, GPU hardware acceleration, and thermo- & bio-calculations such as Specific Absorption Rate (SAR) and Hearing Aid Compatibility (HAC).

There are many examples of where Keysight's Advanced Design System (ADS) flow integration is critical to the success of a design, such as:

  • Packaging
  • Chip-to-board transitions like bond wires and solder bumps
  • Designing antennas with tunable matching circuits and multiple-input, multiple-output (MIMO)
  • Designing connectors and transitions
  • Low temperature co-fired ceramic (LTCC) circuits
  • Optimizing wireless designs for real-world situations by simulating the circuit & antenna within a complete car & handset (including human interaction).
  • and more

EMPro 2008 is designed to streamline the design flow and save time with ADS integration. It's about the flow with EMPro.

EMPro Products & Accessories
Model Product Description
W2101L   Electromagnetic Professional (EMPro) Includes UI, solid modeler, major simulators 32 & 64bit, multithreading, thermo- and bio calculations.
W2105   EMPro Hardware Accelleration Library Hardware acceleration software libraries for increased speed on larger EM problems.
W2110L   EMPro Translator Bundle Software License CAD Import management tool for EMPro supporting a variety of input formats.
W2115H   Acceleware Accelerator card for EMPro Hardware acceleration installed in your workstation offering tremendous speed enhancements in simulation and optimization.
W2116H   Acceleware ClusterInABox (Dual) for EMPro Turnkey, accelerator-equipped workstation configuration designed for those who need maximum performance.
Note: W2116H includes the capabilities of W2115H.

For a series of related application examples, refer to the EM Insight Series.

If you are ready to start using EMPro, click Trials & Licenses > Details & Download > Request Free Trial License.

View other EMPro/AMDS Product Versions.