検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Z5623AK15 Reference Distribution Network for ESG and PSG

販売/サポート: 販売・サポート終了製品 | 利用可能なサポートの確認
販売終了

代替製品については、計測お客様窓口までお問い合わせください。

主な特長と仕様

Features

  • Distributes key reference signals for phase coherent applications
  • Twelve baseband generator clock outputs from an internal 400 MHz oscillator or an external
  • Twelve 1 pps outputs driven from an internal 1 pulse per second source
  • Sixteen 10 MHz reference oscillator outputs

概要

The Z5623AK15 reference distribution network provides the distribution of several key reference signals that are often used in phase coherent applications. It includes twelve baseband generator reference clock outputs that are driven from either the internal 400 MHz oscillator or an external source, and twelve 1 pps outputs driven from an internal 1 pulse per second source. It also provides sixteen 10 MHz reference oscillator outputs driven from an external 10 MHz oscillator.