検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Z5623AK07 Distribution Amplifier, 250 kHz to 20 GHz

販売/サポート: 販売・サポート終了製品 | 利用可能なサポートの確認
販売終了

主な特長と仕様

Features

  • Enables up to two PSG signal generators to operate in a phase locked and coherent mode at a common frequency
  • Two modes of operation: Distribution Mode and Calibration Mode
  • Baseband generator clock distribution

Configuration in Distribution Mode

  • Frequency range: 250 kHz to 67 GHz
  • Connections: 1 RF input (50 ohm, SMA-f, rear panel) and 2 RF outputs (50 ohm, SMA-f, rear panel)

Configuration in Calibration Mode

  • Frequency range: 250 kHz to 67 GHz
  • Connections: 2 RF inputs (50 ohm, SMA-f, rear panel) and 2 RF outputs (50 ohm, SMA-f, rear panel)

概要

The Z5623AK07 distribution amplifier enables two Keysight PSG signal generators to operate in a phase locked and coherent mode at a common frequency. It operates in three frequency bands: 250 kHz to 250 MHz, 250 MHz to 3.2 GHz, and > 3.2 GHz. The upper frequency limit is determined by the frequency range option selected on the PSG (20, 32, 40, 50 or 67 GHz for the E8257D and 20, 32 or 44 GHz for the E8267D). It also includes two baseband reference clock outputs that are driven from an internal 400 MHz oscillator.

The distribution amplifier takes an oscillator signal from one “master” signal source, amplifies it and distributes it to multiple other “slave” signal sources. The distribution amplifier has two modes of operation: Distribution Mode and Calibration Mode. The mode of operation is manually selected with a switch on the front panel.

In Distribution Mode, there is 1 RF input, 2 RF outputs. In Calibration Mode, there are 2 RF inputs and 2 RF outputs. Each RF input connects directly to its own corresponding RF output.