検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Y1131A Verification and diagnostic tools

購入窓口

本体のみの概算(税抜) ¥ 22,476

構成例  

構成例

Y1131A Verification and Diagnostic Tools for 34980A Mainframe and Plug-in Modules

  • 1年間の保証(引取)
  • Y1131A-001 One verification board that works with either the 34921A, 34923A, 34925A Multiplexer
  • Y1131A-002 One verification board that works with either the 34922A, 23924A Multiplexer
  • Y1131A-003 One verification board that works with either the 34931A, 34932A, 34933A Matrix
  • Y1131A-004 One verification board that works with the 34937A General Purpose Switch
  • Y1131A-005 One verification board that works with the 34938A 5A General Purpose Switch

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

Y1131A-001 One verification board that works with either the 34921A, 34923A, 34925A Multiplexer
Y1131A-002 One verification board that works with either the 34922A, 23924A Multiplexer
Y1131A-003 One verification board that works with either the 34931A, 34932A, 34933A Matrix
Y1131A-004 One verification board that works with the 34937A General Purpose Switch
Y1131A-005 One verification board that works with the 34938A 5A General Purpose Switch

オプション価格はお問い合わせ下さい。