検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

代替製品については、計測お客様窓口までお問い合わせください。

概要

Note: Model number 85192L has been discontinued; however, the feature/capability is now included in the W8530EP/ET.

The information below is provided for reference only.

The MESFET Models Package offers the following MESFET models for high power FET and HEMT devices:

Curtice, Statz MESFET
These models include extraction routines for three popular industry standard MESFET models: the Curtice quadratic, Curtice cubic, and Statz (Raytheon) models. The differences between the three models are in the empirical relationships that describe the DC and AC characteristics of the device. IC-CAP extracts the model parameters from a combination of DC and S-parameter measurements.

Keysight EEsof EDA EEFET3 / EEHEMT1
These are empirical, nonlinear models for general GaAs FET application: large-signal, 3-terminal IC and packaged devices. They accurately model DC and bias-dependent S-parameters, time delay, subthreshold current, and dispersion of Rds.

Also included is the drain current model based on Keysight EEsof EDA models of original equations and advanced models for Cgs and Cgd, including transcapacitance effects. Static self-heating effects in drain current are also taken into account. The module provides highly automated parameter extraction techniques with package parasitics extracted automatically. HEMTs are similar to MESFETs but with one distinguishing difference in the behavior of gm vs. Vgs.

EEHEMT1 is a superset of EEFET3 and has a set of analytic functions for modeling the gm compression of a HEMT.