検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

HMMC-3008 DC - 16 GHz GaAs HBT MMIC Divide by 8 Prescaler

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • Wide Frequency Range: 0.2 – 16 GHz
  • High Input Power Sensitivity:
    On-chip pre- and post-amps
    -20 to +10 dBm (1-10 GHz)
    -15 to +10 dBm (10-12 GHz)
    -10 to +5 dBm (12-15 GHz)
  • Dual-mode Pout: (chip Form)
    0 dBm [0.5 Vp-p] @ 66 mA
    +6.0 dBm [0.99 Vp-p] @ 86 mA
  • Low Phase Noise: -153 dBc/Hz @ 100 kHz Offset
  • (+) or (-) Single Supply Bias Operation
  • Wide Bias Supply Range: 4.5 to 6.5 Volt operating range
  • Differential I/O with on-chip 50Ω matching

概要

The HMMC-3008 is a DC - 16 GHz divide by eight prescaler designed for use in high frequency communications, microwave instrumentation, and EW radar systems where low phase-noise PLL control circuitry or broadband frequency translation is required.

Keysight Part HMMC-3008 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight's reliable instrument grade GaAs process.