検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

E5071C-008
Frequency offset mode 

Frequency offset mode

E5071C-008
  • Transmission response measurement of devices such as mixers and converters
  • Frequency-offset sweep
  • Scalar Mixer Calibration (SMC) for accurate conversion loss/gain measurements
  • Vector Mixer Calibration (VMC) for phase and group delay measurements
E5071C-010
Time domain analysis 

Time domain analysis

E5071C-010
  • Fully error-corrected time domain reflection or transmission response
  • Up to 20,001 point measurement with low-pass or band-pass mode selection
  • Gating available to remove unwanted responses
E5071C-017 Removable Data Storage
E5071C-019 Standard Data Storage
E5071C-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E5071C-1CM Rack mount kit
E5071C-1CN Front handle kit
E5071C-1CP Rack mount and front handle kit
E5071C-1E5 High stability timebase
E5071C-240 2-port Test Set, 9 kHz to 4.5 GHz without Bias Tees
E5071C-245 2-port Test Set, 100 kHz to 4.5 GHz with Bias Tees
E5071C-260 2-port Test Set, 9 kHz to 6.5 GHz without Bias Tees
E5071C-265 2-port Test Set, 100 kHz to 6.5 GHz with Bias Tees
E5071C-280 2-port Test Set, 9 kHz to 8.5 GHz without Bias Tees
E5071C-285 2-port Test Set, 100 kHz to 8.5 GHz with Bias Tees
E5071C-2D5 2-port Test Set, 300 kHz to 14 GHz with Bias Tees
E5071C-2K5 2-port Test Set, 300 kHz to 20 GHz with Bias Tees
E5071C-440 4-port Test Set, 9 kHz to 4.5 GHz without Bias Tees
E5071C-445 4-port Test Set, 100 kHz to 4.5 GHz with Bias Tees
E5071C-460 4-port Test Set, 9 kHz to 6.5 GHz without Bias Tees
E5071C-465 4-port Test Set, 100 kHz to 6.5 GHz with Bias Tees
E5071C-480 4-port Test Set, 9 kHz to 8.5 GHz without Bias Tees
E5071C-485 4-port Test Set, 100 kHz to 8.5 GHz with Bias Tees
E5071C-4D5 4-port Test Set, 300 kHz to 14 GHz with Bias Tees
E5071C-4K5 4-port Test Set, 300 kHz to 20 GHz with Bias Tees
E5071C-790 Measurement wizard assistant software
E5071C-810 Add keyboard
E5071C-820 Add mouse
E5071C-A6J ANSI Z540準拠校正データと校正証明書
E5071C-PLG Continental European power cord - ONLY FOR EU DISTR W MULT PWR CORD STANDARDS
E5071C-TDR
Enhanced Time Domain Analysis 

Enhanced Time Domain Analysis

E5071C-TDR
  • Real time measurements simultaneously in time domain (TDR/TDT) and frequency domain (S-parameters)
  • Eye diagram tests without external bit pattern generator
  • Stressed eye diagram analysis
  • Impedance analysis
  • ESD Robustness
E5071C-UNQ Standard stability timebase

オプション価格はお問い合わせ下さい。

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 スタートアップ・アシスタンス
PS-S20-01 スタートアップ・アシスタンス
PS-S20-ENA Startup Assistance
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
R-50C-011-10 キーサイト標準校正10年プラン
R-50C-011-3 キーサイト標準校正3年プラン
R-50C-011-5 キーサイト標準校正5年プラン
R-50C-011-7 キーサイト標準校正7年プラン
R-50U-001-3 出張校正3年プラン
R-51B-001-10CJ 5年間の保証(引取)を10年間の保証(引取)へ延長
R-51B-001-7CJ 5年間の保証(引取)を7年間の保証(引取)へ延長

オプション価格はお問い合わせ下さい。