検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

N7621A-203 Enhanced Multitone, Fixed Perpetual License

販売/サポート: 販売終了製品 | サポート継続中
販売終了

推奨の代替製品:

主な特長と仕様

Signal Creation

  • Create a multitone test stimulus with up to 4096 tones
  • Configurepl distortion-free two-tone and multitone test signals with IMD suppression >70 dBc
  • Control magnitude and phase (random, parabolic, or constant phase) for individual tones with presets across tones to control CCDF characteristics
  • 1 GHz of bandwidth with the PSG and the N6030A, N8241A, or M9330A

Use Case

  • Eliminates typical IMD issues of traditional analog approaches
  • Can easily load multiple waveforms for an expansive test suite
  • Pre-distortion feature allows users to reach optimum signal quality significantly to reduces test uncertainty
  • Automated programming environment allows software to be quickly implemented in new or existing test systems

Licensing

  • Fixed, perpetual license

概要

Generate multitone signals using the PSG and an arbitrary waveform generator to stimulate devices or components. The PC-based graphical interface or API enables users to set the characteristics of each tone independently with excellent digital accuracy.

This option can be added as a product upgrade.